IESNA:LM-63-2002
[TEST]P1437888
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8D-927-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 8xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.87A 584.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38263.2
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5329.4 5362.1 5057.5 4459.3 4122.2 4089.5 4111.3 4198.3 4372.3 4600.7 4850.9 5362.1 6482.3 7852.8 9408.1 10930.8 12105.4 13019.1 
14128.4 14878.9 15281.3 15324.9 14422.1 13573.8 12845.0 11474.6 8668.5 5884.1 4698.6 3088.9 1120.3 598.2 402.4 217.5 152.3 87.0 0.0 
5329.4 5372.9 5068.4 4481.1 4143.9 4100.4 4133.0 4220.0 4383.2 4633.3 4894.4 5372.9 6493.2 7907.1 9538.6 10963.4 12214.2 13280.1 
14237.2 15009.4 15509.8 15542.4 14552.6 13704.3 12910.3 11518.1 8831.6 6069.0 4698.6 3099.8 1120.3 620.0 413.3 228.4 152.3 87.0 0.0 
5329.4 5362.1 5090.2 4568.1 4198.3 4143.9 4176.5 4274.4 4448.4 4720.4 5024.9 5460.0 6417.1 7896.3 9506.0 11115.7 12594.9 13834.8 
15020.3 16075.3 16673.5 16880.2 16630.0 15509.8 14552.6 13465.0 10615.4 7145.8 5068.4 3447.8 1511.8 728.7 489.4 326.3 250.2 141.4 0.0 
5329.4 5372.9 5144.5 4676.9 4307.1 4263.6 4274.4 4383.2 4589.8 4894.4 5307.7 5818.9 6515.0 7831.0 9484.2 11300.6 12964.7 14411.2 
15781.7 16967.2 17804.7 18337.6 18424.6 18272.4 17565.4 16292.9 15335.7 13791.3 11083.1 7037.0 2817.0 1163.8 717.8 467.7 337.2 
163.1 0.0 
5329.4 5394.7 5220.7 4927.0 4535.5 4459.3 4502.8 4633.3 4872.6 5253.3 5764.5 6406.2 7113.2 8102.9 9516.9 11322.3 13345.3 15183.5 
16564.8 17772.0 18674.8 19283.9 19762.4 20251.9 20436.8 20067.0 19457.9 18468.1 16118.8 11431.1 6047.3 2316.7 1120.3 598.2 337.2 
163.1 0.0 
5329.4 5383.8 5296.8 5155.4 4916.1 4785.6 4872.6 5101.0 5383.8 5775.4 6373.6 7156.7 8081.2 9005.7 10191.2 11790.0 13715.1 15596.8 
17195.6 18087.5 18772.7 19479.6 20219.2 21187.2 22133.5 22862.2 23199.4 23340.8 21535.3 16423.4 9777.9 3980.8 1533.6 717.8 348.0 
152.3 0.0 
5329.4 5427.3 5394.7 5405.6 5405.6 5394.7 5481.7 5753.6 6156.0 6710.7 7396.0 8266.1 9288.4 10506.6 11898.8 13508.5 14835.4 16097.1 
17184.7 18152.7 19066.3 19980.0 21241.6 22590.3 23754.1 24156.5 23221.1 21404.8 19153.3 15618.5 9516.9 3719.7 1196.4 576.4 250.2 
76.1 0.0 
5329.4 5416.4 5460.0 5568.7 5742.7 5971.1 6330.1 6699.9 7200.2 7809.3 8614.1 9647.4 10854.7 12301.2 13900.0 15596.8 16967.2 17935.2 
18750.9 19631.9 20784.8 22090.0 23297.3 24123.9 23308.1 21578.8 19468.8 16738.8 12638.4 7308.9 3491.3 1783.7 1000.6 587.3 369.8 
130.5 0.0 
5329.4 5416.4 5525.2 5710.1 5992.9 6395.3 6928.3 7570.0 8342.2 9190.6 10191.2 11365.8 12736.3 14346.0 16173.2 17869.9 19218.6 20317.1 
21176.4 22361.9 23917.2 25429.0 26310.0 25624.8 23852.0 21905.1 19131.6 14574.4 9255.8 4807.4 2610.3 1479.2 1000.6 707.0 413.3 163.1 
0.0 
5329.4 5405.6 5514.3 5753.6 6079.9 6525.8 7113.2 7776.6 8646.7 9506.0 10571.9 11811.8 13356.2 14998.6 16967.2 18881.4 20578.2 22090.0 
23384.3 24950.5 27027.9 28692.0 29464.2 28507.1 26212.1 23047.1 18859.7 13171.3 7276.3 3708.9 2023.0 1261.7 848.4 576.4 358.9 184.9 
0.0 
5329.4 5362.1 5470.8 5721.0 6090.8 6569.3 7124.0 7896.3 8733.8 9658.2 10778.5 12040.2 13541.1 15172.6 17108.6 19099.0 20676.0 22046.5 
23112.4 24308.8 25820.6 26690.7 26614.6 24917.8 22013.8 18598.7 14628.8 9582.1 5133.7 2534.2 1533.6 957.1 641.7 369.8 250.2 108.8 0.0 
5329.4 5351.2 5438.2 5655.7 5982.0 6417.1 6950.0 7591.7 8396.6 9190.6 10104.2 11148.3 12344.7 13715.1 15270.5 16999.8 18576.9 19773.3 
20741.3 21752.8 22731.7 22971.0 22307.5 20121.3 17282.6 14139.3 10843.8 7015.3 3698.0 1914.2 1229.0 794.0 467.7 239.3 152.3 76.1 0.0 
5329.4 5318.6 5372.9 5525.2 5775.4 6123.4 6536.7 7015.3 7548.2 8146.4 8755.5 9451.6 10300.0 11246.2 12420.9 13769.5 14824.5 15672.9 
16010.1 16064.4 15933.9 14889.8 12910.3 9843.1 6982.7 5014.0 3600.1 2327.6 1359.6 891.9 598.2 402.4 250.2 130.5 65.3 21.8 0.0 
5329.4 5253.3 5177.2 5166.3 5188.0 5264.2 5340.3 5383.8 5438.2 5394.7 5264.2 5057.5 4905.3 4894.4 5144.5 5481.7 5536.1 5014.0 4187.4 
3415.2 2610.3 1914.2 1500.9 1196.4 968.0 783.1 609.1 456.8 337.2 250.2 184.9 130.5 87.0 43.5 10.9 10.9 0.0 
5329.4 5122.8 4894.4 4666.0 4448.4 4230.9 3948.1 3469.6 2860.5 2327.6 2099.1 2110.0 2251.4 2479.8 2653.8 2610.3 2229.7 1729.3 1283.4 1033.3 
913.6 848.4 761.3 652.6 532.9 445.9 358.9 315.4 271.9 239.3 195.8 163.1 108.8 43.5 10.9 0.0 0.0 
5329.4 5057.5 4655.1 4220.0 3785.0 3252.0 2534.2 1849.0 1566.2 1511.8 1500.9 1500.9 1522.7 1555.3 1468.3 1185.5 891.9 750.5 663.5 587.3 543.8 
500.3 456.8 413.3 380.7 358.9 326.3 250.2 184.9 141.4 87.0 54.4 21.8 10.9 0.0 0.0 0.0 
5329.4 4970.5 4426.7 3828.5 3154.2 2371.1 1642.3 1413.9 1359.6 1294.3 1239.9 1196.4 1152.9 1087.6 946.2 750.5 641.7 543.8 467.7 424.2 380.7 
358.9 326.3 315.4 282.8 250.2 217.5 184.9 141.4 97.9 76.1 43.5 21.8 0.0 0.0 0.0 0.0 
5329.4 4894.4 4198.3 3491.3 2664.7 1751.1 1424.8 1337.8 1272.5 1196.4 1120.3 1022.4 935.4 837.5 717.8 620.0 532.9 456.8 402.4 369.8 337.2 315.4 
293.7 271.9 250.2 228.4 195.8 152.3 130.5 108.8 76.1 43.5 10.9 0.0 0.0 0.0 0.0 
5329.4 4796.5 4067.8 3197.7 2240.5 1500.9 1370.4 1305.2 1229.0 1152.9 1055.0 935.4 826.6 717.8 620.0 543.8 478.6 413.3 380.7 348.0 315.4 293.7 271.9 
250.2 217.5 195.8 163.1 130.5 108.8 87.0 54.4 21.8 0.0 0.0 0.0 0.0 0.0 
5329.4 4774.7 3959.0 3045.4 1936.0 1435.7 1359.6 1294.3 1218.2 1131.1 1022.4 913.6 794.0 685.2 587.3 511.2 456.8 402.4 358.9 326.3 293.7 271.9 239.3 
217.5 195.8 152.3 119.6 108.8 87.0 65.3 32.6 10.9 0.0 0.0 0.0 0.0 0.0 
5329.4 4763.9 3904.6 2914.9 1794.6 1424.8 1348.7 1283.4 1218.2 1131.1 1011.5 891.9 772.2 674.3 587.3 522.1 467.7 424.2 369.8 326.3 282.8 261.0 228.4 
206.7 174.0 119.6 87.0 76.1 54.4 32.6 21.8 0.0 0.0 0.0 0.0 0.0 0.0 
5329.4 4720.4 3893.8 2925.8 1783.7 1413.9 1348.7 1283.4 1207.3 1120.3 1011.5 891.9 783.1 685.2 598.2 532.9 478.6 424.2 369.8 326.3 282.8 261.0 228.4 
206.7 174.0 119.6 87.0 65.3 54.4 32.6 10.9 0.0 0.0 0.0 0.0 0.0 0.0 
